Aeroquip Performance by Danfoss
FCM3120
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3120
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Inside diameter | .562 in |
| Item type | Gaskets |
| Outside diameter | .812 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.25 lb |
| Packaged Width | 14 in |
| Product Height | .812 in |
| Product Length/Depth | .094 in |
| Product material | Copper |
| Product Type | O-Ring |
| Product Volume | .062 in³ |
| Product Weight | .25 lb |
| Product Width | .812 in |
| Sub-brand | None |
| Thickness | 2.39 in |
| Trade Name | None |
| UPC | 678146010094 |