Aeroquip Performance by Danfoss
FCM3125
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Inside diameter | 1.062 in |
| Item type | Gaskets |
| Outside diameter | 1.312 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.5 lb |
| Packaged Width | 14 in |
| Product Height | .75 in |
| Product Length/Depth | .094 in |
| Product material | Copper |
| Product Type | Replacement gasket |
| Product Volume | .053 in³ |
| Product Weight | .5 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thickness | 2.39 in |
| Trade Name | None |
| UPC | 678146010148 |