
Aeroquip Performance by Danfoss
FCM3535
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3535
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Aeroquip Performance by Danfoss |
| Button quantity | 0 |
| Compatible tube OD | 1.06 in |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | 1.06 in |
| Item type | Hose Clamp |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.122 lb |
| Packaged Width | 14 in |
| Product color/finish | Black vinyl coating |
| Product Height | 1.498 in |
| Product Length/Depth | 1.062 in |
| Product material | Carbon steel |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 1.193 in³ |
| Product Weight | .1225 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146007797 |