Aeroquip Performance by Danfoss
FCM3697
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3697
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip Performance by Danfoss | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Item type | Sleeve | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | .28 in | |
| Product Length/Depth | .78 in | |
| Product material | Carbon steel | |
| Product Type | Tube Sleeve | |
| Product Volume | .061 in³ | |
| Product Weight | 4.34 lb | |
| Product Width | .28 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | None | |
| UPC | 678146008398 |