
Aeroquip Performance by Danfoss
FCM3719
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3719
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Hex Size 1 | 1.688 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.23 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.688 in | |
| Product Length/Depth | 1.36 in | |
| Product material | Aluminum | |
| Product Type | Flare Plug | |
| Product Volume | 3.875 in³ | |
| Product Weight | .23 lb | |
| Product Width | 1.688 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Trade Name | None | |
| UPC | 678146018809 |