
Aeroquip Performance by Danfoss
FCM3821
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Compatible tube OD | .284999 in |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Item type | Sleeve |
| Packaged Height | 1.5 in |
| Packaged Length | 4.5 in |
| Packaged Volume | 20.25 in³ |
| Packaged Width | 3 in |
| Product Height | .285 in |
| Product Length/Depth | .23 in |
| Product material | Stainless steel |
| Product Type | Replacement Sleeve |
| Product Volume | .019 in³ |
| Product Weight | 1.7 lb |
| Product Width | .285 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | None |
| UPC | 678146008732 |