Aeroquip Performance by Danfoss
FCM3833
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3833
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip Performance by Danfoss | |
| Color | Blue anodized | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Material | Aluminum | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.08 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.9375 in | |
| Product Length/Depth | .41 in | |
| Product Type | Spare Part | |
| Product Volume | 1.539 in³ | |
| Product Weight | .08 lb | |
| Product Width | 1.9375 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 678146018922 |