
Ftng reus PERF SAE 37 120 Deg Ftng RED
FCM4046
Catalog item:
FCM4046
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Aeroquip performance fittings
FCM4046
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 120 Degree |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.525 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FCM4046 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 2.899 |
| Drop dimension MM | 73.64 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Aluminum |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146219275 |