
Aeroquip Performance by Danfoss
FCM4222
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .375 in |
| Compatible hoses | FBU |
| Compatible tube OD | .375 in |
| Construction style | Crimp |
| Drop dimension | .497 |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End Size 2 | 3/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Red Anodized |
| Hex Size 1 | .6875 in |
| Hose cut-off factor | 1.61 in |
| Hose dash size | -6 |
| Inside diameter | .26 in |
| Item type | Fitting Assembly |
| Outside diameter | .77 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 14 in |
| Product Height | 1.21 in |
| Product Length/Depth | 2.56 in |
| Product material | Aluminum |
| Product Type | Crimp Hose Fittings |
| Product Volume | 2.323 in³ |
| Product Weight | .01 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | None |
| UPC | 678146029546 |