
Aeroquip Performance by Danfoss
FCM5255
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM5255
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Female |
| End Size 1 | 9/16 IN |
| End Size 2 | 9/16 IN |
| End Size 3 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| End Type 3 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | .37 in |
| Hex Size 2 | .6875 in |
| Item type | SAE 37 Male/SAE 37 Male/SAE 37 Female Tee Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.07 lb |
| Packaged Width | 14 in |
| Product Height | 1.4 in |
| Product Length/Depth | 2.2 in |
| Product material | Aluminum |
| Product Type | Female on the Run Tee |
| Product Volume | .216 in³ |
| Product Weight | .07 lb |
| Product Width | .07 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 9/16-18 |
| Thread Size 3 | 9/16-18 |
| Trade Name | None |
| UPC | 678146019271 |