
Aeroquip Performance by Danfoss
FCU1203
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCU1203
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Fuel, lube, coolant and air lines. |
| Bend radius - min | 4.5 in |
| Brand | Aeroquip Performance by Danfoss |
| Burst pressure | 1050 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | Extruded with braided cover |
| Cover material | Nomex and Kevlar |
| Dash size | -12 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Inside diameter | .69 in |
| Lay line style | Ink Transfer |
| Length configuration | 3, 6, 10, 15, 20, 50 |
| Outside diameter | .93 in |
| Package form | Cut length |
| Packaged Height | 4 in |
| Packaged Length | 14.5 in |
| Packaged Volume | 812 in³ |
| Packaged Weight | 1.48 lb |
| Packaged Width | 14 in |
| Product Height | .93 in |
| Product Length/Depth | 3 ft |
| Product Type | Performance Racing Hoses |
| Product Volume | 31.136 in³ |
| Product Weight | .48 lb |
| Product Width | .93 in |
| Qualified hose fittings | Reusable and Crimp fittings |
| Reinforcement material | None |
| Sub-brand | None |
| Trade Name | StartLite |
| Tube material | AQP Inner tube |
| Tube wall thickness | .055 in |
| UPC | 678146023384 |
| Vacuum rating | 20 iHg |
| Working pressure | 350 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -45 °F |