Danfoss Hansen
FD51-1283-06-08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FD51-1283-06-08
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic tool (HTMA interchange), Hydraulic and fluid transfer |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure | 9000 Psi |
| End gender 1 | Female |
| End type 1 | SAE |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Fluid compatibility | Hydraulic Oil |
| Item type | Female Half |
| Media | Hydraulic |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .02 lb |
| Packaged Width | 4 in |
| Product Height | 2 in |
| Product Length/Depth | 2.58 in |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 10.32 in³ |
| Product Weight | .01 lb |
| Product Width | 2 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | FD51 Series |
| UPC | 678146108678 |
| Vacuum rating | 28 iHg |
| Working pressure | 3000 Psi |