FD56-1065-12-10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FD56-1065-12-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | 2.8 cm³ | |
| Angle (shape) | Straight | |
| Application | Hydraulic tool (HTMA interchange), Hydraulic and fluid transfer | |
| Body size | 5/8 | |
| Burst pressure | 12000 Psi | |
| Certification(s) | ISO 7241-1 Series A | |
| Connection style | Manual Connect | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | NPT | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 12 gal/min | |
| Fluid compatibility | Hydraulic Oil | |
| Fluid loss | 2.8 cm³ | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Port size | 3/4 | |
| Product Height | 1.51 in | |
| Product Length/Depth | 4.06 in | |
| Product material | Carbon steel | |
| Product Volume | 9.257 in³ | |
| Product Weight | 1.13 lb | |
| Product Width | 1.51 in | |
| Seal material | FKM | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| UPC | 678146037916 | |
| Vacuum rating | 28 iHg | |
| Valve type | 2 way | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -15 °F |