Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1" |
Brand | Danfoss |
End size 1 | -12 |
End type 1 | Female Pipe (NPT) |
Item type | Component |
Sub brand | Hansen |
Thread size 1 | 3/4-14 NPT |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146203304 |
Proposition 65 | Cancer and Reproductive Harm |