Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 12.00 |
| Air inclusion max in3 | 0.70 |
| Angle shape | Straight |
| Application | Data centers |
| Body size | 2" |
| Brand | Danfoss |
| Burst pressure min bar | 21 |
| Burst pressure min psi | 300 |
| End size 1 | -32 |
| End type 1 | Line/hose/tube |
| Flow rate GPM | 800.00 |
| Flow rate lpm | 211.00 |
| Fluid loss cc | 12.00000 |
| Fluid loss in3 | 0.70000 |
| Item type | Component |
| Product length in | 4.000 |
| Product length mm | 102.000 |
| Product material | Stainless steel |
| Safety locking mechanism | Dual interlock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 150 |
| Working pressure max BAR | 10 |
| Working temperature max C | 60 |
| Working temperature max F | 140 |
| Working temperature min C | -3 |
| Working temperature min F | 27 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Danfoss Hansen FD83 Series Quick Disconnect Coupling Half FD83-2128-32-32 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319226%2FID463022860186-0101_preview.jpg&w=1920&q=75)