COUPLING,FD85,M,2",CS,-32BSP,NBR
FD85-1017-32-32
Catalog item:
FD85-1017-32-32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
FD85-1017-32-32
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | FD85-1017-32-32 |
| Certifications | Lloyd&apos |
| End size 1 | -32 |
| End type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Item type | Male half |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | G 2 |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157430 |