
Danfoss Hansen
FD96-1005-16-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FD96-1005-16-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic fluid transfer, High impulse hydraulics, Oil field, Mining |
| Body size | 1 1/4 |
| Brand | Danfoss |
| Burst pressure | 17400 Psi |
| Connection style | Thread-to-Connect |
| Coupling type | Coupling |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 2 | 1 5/16 IN |
| End type 1 | Thread to Connect |
| End type 2 | UN |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Zinc Trivalent |
| Flow rate | 50.09 gal/min |
| Fluid compatibility | Hydraulic Oil |
| Fluid loss | .06 cm³ |
| Hex Size 1 | 2.17 in |
| Internal connection type | Thread to Connect |
| Item type | Male Half |
| Latch type | Threaded together |
| Media | Hydraulic |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .1 lb |
| Packaged Width | 4 in |
| Port size | 1 5/16 |
| Product Height | 2.54 in |
| Product Length/Depth | 4.94 in |
| Product material | Carbon Steel |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 31.871 in³ |
| Product Width | 2.54 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 2 | 1 5/16-12 |
| Trade Name | FD96 Series |
| UPC | 678146108838 |
| Valve type | 2 way |
| Working pressure | 6800 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |