
Winner by Danfoss
FF-12Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF-12Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Winner by Danfoss |
| Drop dimension | 63 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Gender 3 | Male |
| End Size 1 | 1 3/16 IN |
| End Size 2 | 1 3/16 IN |
| End Size 3 | 1 3/16 IN |
| End type 1 | ORFS |
| End type 2 | ORFS |
| End Type 3 | ORFS |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 33 mm |
| Hex Size 2 | 32 mm |
| Item type | ORFS Female/ORFS Female/ORFS Male Tee Adapter |
| Product Height | 79.5 mm |
| Product Length/Depth | 105.5 mm |
| Product material | Carbon Steel |
| Product Type | Tee/Y Adapters |
| Product Volume | 268.392 cm³ |
| Product Weight | 654 g |
| Product Width | 32 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| Thread Size 2 | 1 3/16-12 |
| Thread Size 3 | 1 3/16-12 |
| Trade Name | FF Series |