Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF1066-0806S |
| Complete connector | No |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male 37 degree |
| End Type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1066 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146061232 |
