Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1066-1204S |
| End size 1 | -12 |
| End size 2 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1066 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188953 |
