Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.575 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF14219 | |
| Compatible hose ID IN | 0.625 | |
| Compatible hose ID MM | 15.875 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.575 | |
| End size 1 | -10 | -10 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 |
