Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF14482 | |
| Compliances | ES454 TYPE 1 | ES454 Type 1 |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC3032 SERIES | FC3032 Series |
| Legacy fitting part number 1 | FJ3066-0808S | |
| Overall length IN | 2.2 | |
| Overall length MM | 55 |