
Danfoss Hansen
FF14785
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF14785
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulics and mineral based fluids,Agricultural equipment,Construction equipment,On-Highway vehicles,Industrial equipment |
| Brand | Danfoss |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Zinc Nickel Plated |
| Hex Size 1 | .75 in |
| Item type | Component |
| Media | Hydraulic |
| Product Height | .79 in |
| Product Length/Depth | 1.93 in |
| Product material | Carbon Steel |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 1.205 in³ |
| Product Width | .79 in |
| Seal material | FKM |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | None |
| UPC | 639789328304 |
| Working pressure | 9000 Psi |