![Fluid Connector Kits & Accessories [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213494%2FID432875140838-0101_preview.jpg&w=1920&q=75)
Danfoss
FF14892
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF14892
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Item type | E-Z clip kit | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | .036 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | .5 in | |
| Product material | Stainless Steel | |
| Product Type | A/C Refrigeration Products | |
| Product Volume | .656 in³ | |
| Product Weight | .036 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | E-Z Clip System | |
| UNSPSC | 40183100 | |
| UPC | 639789330413 |