
Danfoss
FF14896
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF14896
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Item type | E-Z clip kit |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .06 lb |
| Packaged Width | 4 in |
| Product Height | .5 in |
| Product Length/Depth | .0625 in |
| Product material | Stainless Steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | .016 in³ |
| Product Weight | .06 lb |
| Product Width | .5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | E-Z Clip System |
| UNSPSC | 40183100 |
| UPC | 639789330451 |