Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FF1500-0608S | |
| Drop dimension IN | 1.339 | |
| Drop dimension MM | 34.00 | |
| End size 1 | -6 | -6 |
| End size 2 | -8 | -8 |
| End type 2 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.063 | |
| Hex size 5 MM | 27.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | FF1500 | FF1500 |
| Thread sealant | YES | Yes |
| Thread size 2 | 1/2-14 NPTF | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.380 | |
| Tube outside diameter 1 MM | 9.7 | |
| Tube outside diameter 2 IN | 0.500 | |
| Tube outside diameter 2 MM | 12.7 |