Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1796-3232S |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Male ORB ISO 11926-2 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 2.750 |
| Hex size 1 MM | 69.9 |
| Hex size 5 IN | 2.756 |
| Hex size 5 MM | 70.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1796 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | 2 1/2-12 UN |
| Thread size 2 | 2-11 1/2 NPT |
| Tube outside diameter 1 IN | 1.780 |
| Tube outside diameter 1 MM | 45.2 |
| Tube outside diameter 2 IN | 1.940 |
| Tube outside diameter 2 MM | 49.3 |
| Working pressure bar | 78 |
| Working pressure PSI | 1125.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146189080 |
