Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF18257-CHFT | |
| Compliances | SAE 100R1SAE 100R7 | SAE 100R1SAE 100R7 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | 3580 SERIES | 3580 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 90308-085400-0 | |
| Legacy fitting part number 2 | 90308-085400 | |
| Overall length IN | 57.8 | |
| Overall length MM | 1468 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |