
Danfoss
FF1868T1-1010S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF1868T1-1010S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Danfoss | |
| Certification(s) | SAE J1453 | |
| Drop dimension | 1.97 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | ORS | |
| End type 2 | SAE ORB | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | 1.06 in | |
| Item type | ORS Male/SAE ORB Male 90° Elbow Adapter | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 2.5 in | |
| Product Length/Depth | 1.84 in | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 4.876 in³ | |
| Product Weight | .55 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 - 14 | |
| Thread Size 2 | 7/8 - 14 | |
| Trade Name | FF1868T Series | |
| Tube OD 1 | .48 in | |
| Tube OD 2 | .48 in | |
| UPC | 678146062642 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |