
Danfoss
FF1868T1-2424S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF1868T1-2424S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| Certification(s) | SAE J1453 |
| Drop dimension | 2.59 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 2 IN |
| End Size 2 | 1 7/8 IN |
| End type 1 | ORS |
| End type 2 | SAE ORB |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.96 in |
| Hex Size 2 | 2.12 in |
| Item type | ORS Male/SAE ORB Male 90° Elbow Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 3.57 in |
| Product Length/Depth | 2.9 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 21.948 in³ |
| Product Weight | 2.22 lb |
| Product Width | 2.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2 |
| Thread Size 2 | 1 7/8-12 |
| Trade Name | FF1868T Series |
| Tube OD 1 | 1.26 in |
| Tube OD 2 | 1.26 in |
| UPC | 678146062765 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |