Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | FF2024-0608S | |
| Drop dimension IN | 1.480 | |
| Drop dimension MM | 37.6 | |
| End size 1 | -6 | -6 |
| End size 2 | -8 | -8 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| End type 2 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 IN | 0.748 | |
| Hex size 5 MM | 19.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | FF2024 | FF2024 |
| Thread sealant | NO | No |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |