
Aeroquip by Danfoss
FF2025-121204S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF2025-121204S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End Size 1 | 1 1/16 IN |
| End Size 3 | 7/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.66 in |
| Item type | SAE 37 Male/Line/Hose/Tube / Tee Adapter |
| Product Height | 2.19 in |
| Product Length/Depth | 2.85 in |
| Product material | Carbon Steel |
| Product Type | Tee/Y Adapters |
| Product Volume | 3.408 in³ |
| Product Weight | .546 lb |
| Product Width | .546 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Thread Size 3 | 7/16-20 |
| Trade Name | FF2025 Series |
| Tube OD 1 | .6 in |
| Tube OD 2 | .6 in |
| Tube OD 3 | .17 in |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |