Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2137-03S |
| Complete connector | No |
| End size 1 | -3 |
| End size 2 | -3 |
| End Type 1 | Male ORB ISO 11926-2 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.512 |
| Hex size 5 MM | 4.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF2137 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146189240 |
