Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF2138-14S |
| Complete connector | Yes |
| End size 1 | -14 |
| End size 2 | -14 |
| End type 1 | Male ORB ISO 11926-2 |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 14.4 |
| Item type | Adapter-hollow hex plug |
| Product material | Carbon steel |
| Product serial name | FF2138 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146183736 |
