Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2174T1616S |
| Drop dimension IN | 1.670 |
| Drop dimension MM | 42.40 |
| End size 1 | -16 |
| End size 2 | -16 |
| End size 3 | -16 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Zinc |
| Hex size 1 IN | 1.732 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2174 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 1 7/16-12 UN |
| Thread size 3 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064660 |
