
Aeroquip by Danfoss
FF3013-0606-213
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF3013-0606-213
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End Size 1 | 9/16 IN |
| End type 1 | SAE ORB |
| End type 2 | STC |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Zinc |
| Hex Size 1 | 19 mm |
| Item type | SAE ORB/STC |
| Product Height | 19 mm |
| Product Length/Depth | 28.6 mm |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 10.325 cm³ |
| Product Weight | .036 kg |
| Product Width | 19 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | FF3013 Series |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |