
Danfoss
FF3037-1010S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF3037-1010S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| End Size 1 | 5/8 IN |
| End Size 2 | 5/8 IN |
| End type 1 | Braze |
| End type 2 | STC |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Zinc |
| Hex Size 1 | .98 in |
| Item type | Straight Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.1 lb |
| Packaged Width | 9 in |
| Product Height | .98 in |
| Product Length/Depth | 1.23 in |
| Product material | Carbon steel |
| Product Type | Hex Head Plug |
| Product Volume | 1.181 in³ |
| Product Weight | .1 lb |
| Product Width | .98 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FF3037 Series |
| Tube OD 1 | .625 in |
| Tube OD 2 | .625 in |
| UPC | 678146064974 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |