
Danfoss
FF3042-0404-523
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF3042-0404-523
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Certification(s) | SAE J1176ASTM B117DIN 2ST |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 7/16 IN |
| End Size 2 | 1/4 IN |
| End type 1 | SAE ORB |
| End type 2 | STC |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .623 in |
| Inside diameter (bore hole size) | .17 in |
| Product Height | .63 in |
| Product Length/Depth | 1.06 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | .421 in³ |
| Product Weight | .05 lb |
| Product Width | .63 in |
| Seal part number if included | 22617-4|FF90945-10|FF90277-04C|FF90605-04 |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Trade Name | FF3042 Series |
| UPC | 678146108913 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |