
Danfoss
FF3067-1808-213
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF3067-1808-213
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Drop dimension | 1.74 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | M18X1.5 |
| End Size 2 | 0.36 IN |
| End type 1 | Metric |
| End type 2 | STC |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .87 in |
| Hex Size 2 | .94 in |
| Item type | Metric Male/STC Female 90° Elbow Adapter |
| Product Height | 2.17 in |
| Product Length/Depth | 1.56 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 6.567 in³ |
| Product Width | 1.94 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M18X1.5 |
| Trade Name | FF3067 Series |
| Tube OD 1 | .48 in |
| Tube OD 2 | .36 in |
| UPC | 678146109156 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |