
Aeroquip by Danfoss
FF3109-0808S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF3109-0808S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/2 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | STC |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.496 in |
| Hex Size 2 | 1.315 in |
| Inside diameter (bore hole size) | .85 in |
| Item type | Hose/Pipe/Tube Female to Hose/Pipe/Tube Female |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.498 lb |
| Packaged Width | 9 in |
| Product Height | 1.496 in |
| Product Length/Depth | 2.38 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 5.326 in³ |
| Product Weight | .498 lb |
| Product Width | 1.496 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FF3109 Series |
| Tube OD 1 | .48 in |
| Tube OD 2 | .48 in |
| UPC | 678146065179 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |