ADAPTER-STR, FF3112, 06/08, CS
FF3112-0608S
Catalog item:
FF3112-0608S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
FF3112-0608S
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3112-0608S |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Female STC connector |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3112 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |