
Aeroquip by Danfoss
FF4172-1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF4172-1212S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Aeroquip by Danfoss |
| Drop dimension | 3.68 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 0.64 IN |
| End Size 2 | 3/4 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.06 in |
| Inside diameter (bore hole size) | .724 in |
| Item type | Line/Hose/Tube Female/NPTF Male 90° Elbow Adapter |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.81 lb |
| Packaged Width | 4 in |
| Product Height | 4.206 in |
| Product Length/Depth | 1.906 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 8.522 in³ |
| Product Weight | .81 lb |
| Product Width | 1.063 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 2 | 3/4 - 14 |
| Trade Name | FF4172 Series |
| Tube OD 1 | .64 in |
| Tube OD 2 | .72 in |
| UPC | 678146184115 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |