
Aeroquip by Danfoss
FF4172-1616S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF4172-1616S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Aeroquip by Danfoss |
| Drop dimension | 4.33 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 0.83 IN |
| End Size 2 | 1 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.42 in |
| Inside diameter (bore hole size) | 4.43 in |
| Item type | Line/Hose/Tube Female/NPTF Male 90° Elbow Adapter |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 2.45 lb |
| Packaged Width | 4 in |
| Product Height | 5.034 in |
| Product Length/Depth | 2.254 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 16.078 in³ |
| Product Weight | 1.45 lb |
| Product Width | 1.417 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 2 | 1-11 1/2 |
| Trade Name | FF4172 Series |
| Tube OD 1 | .83 in |
| Tube OD 2 | .94 in |
| UPC | 678146184122 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |