
Danfoss
FF4179-2020S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF4179-2020S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Marine/Military, Chemical Processing, Pulp and Paper industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 1 5/8 IN |
| End Size 2 | 1 1/4 IN |
| End type 1 | SAE 37 |
| End type 2 | BSPP |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2 in |
| Hex Size 2 | 1.875 in |
| Inside diameter (bore hole size) | 1.078 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Height | 2 in |
| Product Length/Depth | 2.64 in |
| Product material | Carbon steel |
| Product Type | Straight Adapters |
| Product Volume | 10.56 in³ |
| Product Weight | .027 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12UN-2B |
| Thread Size 2 | G1 1/4 A |
| Trade Name | FF4179 Series |
| Tube OD 1 | 1.25 in |
| Tube OD 2 | 1.25 in |
| UNSPSC | 40172500 |
| UPC | 678146189721 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |