Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4180-1014S |
| End size 1 | -10 |
| End size 2 | -14 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male metric taper |
| Finish plating | Zinc |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.4 |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF4180 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | M20x1.5 |
| Tube outside diameter 1 IN | 0.625 |
| Tube outside diameter 1 MM | 15.9 |
| Tube outside diameter 2 IN | 0.875 |
| Tube outside diameter 2 MM | 22.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146178091 |
