Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF5238-2020S |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male 37 degree |
| End type 2 | Split flange code 62 |
| Finish plating | Oil |
| Hex size 1 IN | 1.690 |
| Hex size 1 MM | 42.9 |
| Hex size 5 IN | 1.693 |
| Hex size 5 MM | 43.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF5238 |
| Thread sealant | No |
| Thread size 2 | 1 5/8-12 UN |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065414 |
