Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF5239-2020S |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Split flange code 61 |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.693 |
| Hex size 5 MM | 43.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF5239 |
| Thread sealant | No |
| Thread size 2 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147042 |
