
Danfoss
FF5943T1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF5943T1212S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| End gender 1 | Male |
| End Size 1 | 1 3/16 IN |
| End Size 2 | 1 3/16 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.63 in |
| Item type | ORS Male to Split Flange type Straight Adapters |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.858 lb |
| Packaged Width | 4 in |
| Product Height | 1.63 in |
| Product Length/Depth | 3.06 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 8.13 in³ |
| Product Weight | .858 lb |
| Product Width | 1.63 in |
| Seal part number if included | FF9446-18 |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| Thread Size 2 | 1 3/16-12 |
| Trade Name | FF5943T Series |
| Tube OD 1 | .59 in |
| Tube OD 2 | .59 in |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |