Aeroquip by Danfoss
FF9003-5-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9003-5-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Item type | Braze Ring | |
| Outside diameter | 5.76 in | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 7 in | |
| Product Height | 5.756 in | |
| Product Length/Depth | .25 in | |
| Product material | Silver Alloy | |
| Product Type | Marine Military | |
| Product Volume | 8.283 in³ | |
| Product Width | 5.756 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FF9003 Series |