Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90163-12 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.3750 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.5000 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 0.063 | |
| Product length mm | 1.587 | |
| Product material | NITRILE BUTADIENE RUBBER (NBR) | NITRILE BUTADIENE RUBBER (NBR) |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Thickness IN | 0.0630 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
